Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ Single Metric Scale, 500 mL Class A Graduated Cylinder, TD
Product Number70024-500
These PYREX® VISTA™ 500 mL Class A Graduated Cylinders are calibrated (TD) and have blue enamel graduations. The 500 mL cylinder capacity is in accordance with ASTM E-1272. For bumper guards see Cat. No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$569.26 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 70024-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 500 mL |
| Cylinder Feature | Class A |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Sterile | No |
| Stopper Style | No stopper |
| Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.05426024
- Quality Certificate - Lot No.31125088
- Quality Certificate - Lot No.24025009
- Quality Certificate - Lot No.13925015
- Quality Certificate - Lot No.10625071
- Quality Certificate - Lot No.01625010
- Quality Certificate - Lot No.32524005
- Quality Certificate - Lot No.28124223
- Quality Certificate - Lot No.20724015
- Quality Certificate - Lot No.12924401
- Quality Certificate - Lot No.03724018
- Quality Certificate - Lot No.31923068
- Quality Certificate - Lot No.29023017
- Quality Certificate - Lot No.24523003
- Quality Certificate - Lot No.12423044
- Quality Certificate - Lot No.03823039
- Quality Certificate - Lot No.00923089
- Quality Certificate - Lot No.31622019
- Quality Certificate - Lot No.28722045
- Quality Certificate - Lot No.16522131
- Quality Certificate - Lot No.12622012
- Quality Certificate - Lot No.10322016
- Quality Certificate - Lot No.04722037
- Quality Certificate - Lot No.30521078
- Quality Certificate - Lot No.24921008
- Quality Certificate - Lot No.23121017
- Quality Certificate - Lot No.21021031
- Quality Certificate - Lot No.16621057
- Quality Certificate - Lot No.07621037
- Quality Certificate - Lot No.04221017