text.skipToContent text.skipToNavigation

Axygen® 0.2 mL Polypropylene PCR Tube Strips, Clear, Nonsterile, 8 Tubes/Strip, 100/Cs

Product NumberPCR-0208-C-100

E-mail

Axygen® 0.2 mL thin-wall 8 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Caps sold separately
  • Manufactured with 99.9% pure virgin polypropylene


$108.19 per case

In Stock

Details
Product Number   PCR-0208-C-100
Qty./Pk   100 / Pk  
Qty./Cs   100 / Cs  
Brand   Axygen®  
Sterile   No  
Capacity   0.2 mL  
Bottom Style   Conical  
Cap Material   Polypropylene  
Color   Clear  
Application   Diagnostics  
Specifications Documents