Individual PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer. Tubes are RNase-/DNase-free, are autoclavable at 121°C, and withstand centrifugation to 10,000 x g.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Individual PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer. Tubes are RNase-/DNase-free, are autoclavable at 121°C, and withstand centrifugation to 10,000 x g.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
3744 | Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Flat Cap, Assorted Colors | 500 / Pk | 1000 / Cs | Corning® | $126.84 | per case | |
3745 | Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Flat Cap, Clear | 500 / Pk | 1000 / Cs | Corning® | $126.84 | per case | |
3749 | Corning® Thermowell® GOLD 0.5 mL Polypropylene PCR Tubes with Flat Cap, Assorted Colors | 500 / Pk | 1000 / Cs | Corning® | $107.85 | per case | |
3750 | Corning® Thermowell® GOLD 0.5 mL Polypropylene PCR Tubes with Flat Cap, Clear | 500 / Pk | 1000 / Cs | Corning® | $104.76 | per case | |
6530 | Corning® 0.5 mL Polypropylene PCR Tubes with Attached Flat Cap | 250 / Pk | 1000 / Cs | Corning® | $109.97 | per case | |
6571 | Corning® 0.2 mL Polypropylene PCR Tubes with Attached Flat Cap | 96 / Pk | 960 / Cs | Corning® | $146.63 | per case |