Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-Well Fluorescent Blue PCR Storage Rack, 5 Racks/Unit, 5 Units/Case
Product NumberR-96-PCR-FB
The Axygen PCR Storage Rack is a durable and efficient solution for organizing 0.2 mL PCR tubes. It features a 96-well format to securely hold tubes or strips, preventing spills and contamination. The rack is compact, color-coded, and ideal for optimizing space in limited space like bench-top coolers.
- Holds up to 96 PCR tubes or strips securely
- Color-coded for easy identification
- Compact design fits into limited space like bench-top coolers
$241.83 per case
Added to Your Shopping Cart
Less than 10 in Stock
You might also be interested in
Details
| Product Number | R-96-PCR-FB |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Color | Fluorescent Blue |
Specifications Documents