PYREX® 47 mm Microfiltration All-Glass Assembly, 300 mL Funnel, Complete
Product Number33980-300
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
This filtration apparatus and components are designed for HPLC mobile phase filtration, analysis of particulate contamination and general laboratory microfiltration. Units have coarse porosity frits, and accommodate 47mm filters. The all-glass design ensures chemical compatibility with most organic solvents. The components of this 47mm glassware are interchangeable with competitive products. Filtration Apparatus Complete: 300 mL funnel, 1L flask with a 40/35 standard taper joint (inner), 47mm fritted all-glass support base has a 40/35 standard taper joint (outer), aluminum clamp. Replacement parts: 300 mL funnel 47mm Cat. No. 33971-300, 1L flask Cat. No. 33985-1L, 47mm fritted all-glass support base with tubulation Cat. No. 33982-B, aluminum clamp Cat. No. 33975-C.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Out of Stock
| Product Number | 33980-300 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
- Quality Certificate - Lot No.32425044
- Quality Certificate - Lot No.26525045
- Quality Certificate - Lot No.22425003
- Quality Certificate - Lot No.09825031
- Quality Certificate - Lot No.00825035
- Quality Certificate - Lot No.34624002
- Quality Certificate - Lot No.24824063
- Quality Certificate - Lot No.22224002
- Quality Certificate - Lot No.16624020
- Quality Certificate - Lot No.04124028
- Quality Certificate - Lot No.30323010
- Quality Certificate - Lot No.15723328
- Quality Certificate - Lot No.10123023
- Quality Certificate - Lot No.06823032
- Quality Certificate - Lot No.05223001
- Quality Certificate - Lot No.24522010
- Quality Certificate - Lot No.24222036
- Quality Certificate - Lot No.31420010
- Quality Certificate - Lot No.20320009
- Quality Certificate - Lot No.16320013
- Quality Certificate - Lot No.00820050
- Quality Certificate - Lot No.27619012
- Quality Certificate - Lot No.15718001
- Quality Certificate - Lot No.15218491
- Quality Certificate - Lot No.30417210
- Quality Certificate - Lot No.17417784
- Quality Certificate - Lot No.07816001
- Quality Certificate - Lot No.05516001
- Quality Certificate - Lot No.15515002
- Quality Certificate - Lot No.02215002