text.skipToContent text.skipToNavigation

PYREX® Serum Bottles with Tooled Neck

E-mail

Designed especially for handling and storing sterile culture media and sera where stability of the glass is of prime importance. Also suitable for storing distilled water and standard solutions. Will withstand hot air (dry) or steam (wet) sterilization. Necks are tooled to increase mechanical strength and for uniform stopper fit.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
1585-4L PYREX® 4L Serum Bottle with Tooled Neck   8 / Pk     8 / Cs     PYREX®   N/A per case
1585-9L PYREX® 9L Serum Bottle with Tooled Neck   4 / Pk     4 / Cs     PYREX®   N/A per case