PYREX® 9L Serum Bottle with Tooled Neck
Product Number1585-9L
These 9L PYREX® serum bottles are designed especially for handling and storing sterile culture media and sera where stability of the glass is of prime importance.
- Suitable for storing distilled water and standard solutions
- Will withstand hot air (dry) or steam (wet) sterilization.
- Necks are tooled to increase mechanical strength and for uniform stopper fit.
- Takes No. 8 rubber stopper.
Added to Your Shopping Cart
In Stock
Details
| Product Number | 1585-9L |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 9000 mL |
| Bottle Style | Serum |
| Neck Style | Narrow mouth |
| Bottle Shape | Cylindrical |
| Stopper No. | 8 |
| Bottle Feature | Heavy wall |
| Feature | Reusable |
| Height | 413 mm (approx.) |
| O.D. | 203 mm (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09622001
- Quality Certificate - Lot No.07122001
- Quality Certificate - Lot No.04122001
- Quality Certificate - Lot No.03122004
- Quality Certificate - Lot No.23921001
- Quality Certificate - Lot No.06920001
- Quality Certificate - Lot No.33319001
- Quality Certificate - Lot No.29317001
- Quality Certificate - Lot No.25017001
- Quality Certificate - Lot No.24117001
- Quality Certificate - Lot No.15817001
- Quality Certificate - Lot No.35115001
- Quality Certificate - Lot No.31615001
- Quality Certificate - Lot No.19715001
- Quality Certificate - Lot No.01315001
- Quality Certificate - Lot No.30114001
- Quality Certificate - Lot No.14212001
- Quality Certificate - Lot No.10712001
- Quality Certificate - Lot No.14711001
- Quality Certificate - Lot No.12311001
- Quality Certificate - Lot No.30210001
- Quality Certificate - Lot No.28610001
- Quality Certificate - Lot No.24410001
- Quality Certificate - Lot No.22910001
- Quality Certificate - Lot No.16110001
- Quality Certificate - Lot No.15910001
- Quality Certificate - Lot No.14810001
- Quality Certificate - Lot No.14610001
- Quality Certificate - Lot No.12610001
- Quality Certificate - Lot No.10910001