text.skipToContent text.skipToNavigation

PYREX® Fritted Disc, Gooch Type, Low Form

E-mail

Particularly adapted to analytical work where precipitates are dried to constant weight at 110°C. Also suitable for higher temperatures, in which case it is advisable to heat in an electric furnace. Crucibles should not be subjected to sudden temperature changes. In order to avoid strain, they should not be removed from the furnace until the temperature has dropped to 250°C. For high form, see Cat. No. 32940.

Choose your specification

Capacity
Porosity
View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
32960-30F PYREX® 30 mL Low Form Gooch Crucible with 30 mm Diameter Fine Porosity Fritted Disc   12 / Pk     12 / Cs     PYREX®   $695.42 per case