PYREX® Replacement Cover for 2.4L Large Top Desiccator using 24/29 Standard Taper Stopcock
Product Number3121-150CO
- Stopcock not included. For replacement, please see Cat. No. 3121-STPK
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3121-150CO |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Desiccator Style | Vacuum |
| Height | 85 mm (approx.) |
| I.D. of Ground Flange | 172 mm (approx.) |
Specifications Documents
Compatible Accessories