PYREX® Replacement Cover for 2.4L Small Knob Top Desiccator
Product Number3081-150CO
These PYREX® desiccator covers are replacements for No. 3081-150 2.4L desiccators. The sturdy knob makes the cover easy to handle.
Warning: Not for vacuum applications. Do not heat or subject to pressure.
$221.49 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3081-150CO |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Desiccator Style | Knob top |
| Feature | Reusable |
| Height | 98 mm (approx.) |
| I.D. of Ground Flange | 172 mm (approx.) |
| Recommended Plate Diameter | 190 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16518001
- Quality Certificate - Lot No.02318001
- Quality Certificate - Lot No.14416001
- Quality Certificate - Lot No.11116001
- Quality Certificate - Lot No.08316001
- Quality Certificate - Lot No.25413001
- Quality Certificate - Lot No.16010001
- Quality Certificate - Lot No.Generic