Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Replacement Cover for 5.8L Large Top Desiccator using 24/29 Standard Taper Stopcock
Product Number3121-200CO
- Stopcock not included. For replacement, please see Cat. No. 3121-STPK
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3121-200CO |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Desiccator Style | Vacuum |
| Feature | Reusable |
| Height | 94 mm (approx.) |
| I.D. of Ground Flange | 223.5 mm (approx.) |
Specifications Documents
Compatible Accessories