Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Fiber Glass Roving
Product Number3950
This fiber glass is made from fine glass fibers with diameters controlled to approximately 0.008mm. This makes the glass pliable and easy to use. Manufactured from No. 9989 glass, this fiber glass contains minimal heavy metals and is suitable for use as a filtering medium. It is supplied in the form of roving approximately 2 inches in diameter by 22 ft. long and packaged in 0.23 kg (½ lb.) bags. This product is only sold in a case qty of 5.44 kg (12 lbs. contained in 24 bags total).
Note: QTY units of measure described below are in pounds.
In Stock
| Product Number | 3950 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| O.D. | 2 in. (approx.) |
| Packaging | Multi-pack |
- Quality Certificate - Lot No.27525001
- Quality Certificate - Lot No.07125001
- Quality Certificate - Lot No.23324000
- Quality Certificate - Lot No.15324000
- Quality Certificate - Lot No.01724999
- Quality Certificate - Lot No.06323999
- Quality Certificate - Lot No.29022999
- Quality Certificate - Lot No.16022999
- Quality Certificate - Lot No.09122999
- Quality Certificate - Lot No.09122991
- Quality Certificate - Lot No.09122901
- Quality Certificate - Lot No.34021999
- Quality Certificate - Lot No.14721999
- Quality Certificate - Lot No.06521999
- Quality Certificate - Lot No.13320999
- Quality Certificate - Lot No.31919999
- Quality Certificate - Lot No.17119999
- Quality Certificate - Lot No.01119999
- Quality Certificate - Lot No.19218999
- Quality Certificate - Lot No.03218999
- Quality Certificate - Lot No.28917999
- Quality Certificate - Lot No.21317999
- Quality Certificate - Lot No.26316999
- Quality Certificate - Lot No.17216999
- Quality Certificate - Lot No.24415999
- Quality Certificate - Lot No.13915001
- Quality Certificate - Lot No.30714002
- Quality Certificate - Lot No.11414001
- Quality Certificate - Lot No.26013999
- Quality Certificate - Lot No.03413999