PYREX® 125 mL Replacement Squibb Separatory Funnel, Standard Taper Joints, Funnel Only
Product Number6413-125FO
These replacement 125 mL PYREX® glass separatory funnels have inner and outer 19/22 Standard Taper joints. They require Polytetrafluorethylene (PTFE) No. 2 Product Standard stopcock plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement PTFE stopcock plugs, see No. 7681-2.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6413-125FO |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11625016
- Quality Certificate - Lot No.33924046
- Quality Certificate - Lot No.24324031
- Quality Certificate - Lot No.31123032
- Quality Certificate - Lot No.24723030
- Quality Certificate - Lot No.15623043
- Quality Certificate - Lot No.01823009
- Quality Certificate - Lot No.22122042
- Quality Certificate - Lot No.19322046
- Quality Certificate - Lot No.15822028
- Quality Certificate - Lot No.07522014
- Quality Certificate - Lot No.00322088
- Quality Certificate - Lot No.35421070
- Quality Certificate - Lot No.29221071
- Quality Certificate - Lot No.17021042
- Quality Certificate - Lot No.28919020
- Quality Certificate - Lot No.31118067
- Quality Certificate - Lot No.29118027
- Quality Certificate - Lot No.04318050
- Quality Certificate - Lot No.00518062
- Quality Certificate - Lot No.33117046
- Quality Certificate - Lot No.15617084
- Quality Certificate - Lot No.09417055
- Quality Certificate - Lot No.07717005
- Quality Certificate - Lot No.33716059
- Quality Certificate - Lot No.27816048
- Quality Certificate - Lot No.27016066
- Quality Certificate - Lot No.21516040
- Quality Certificate - Lot No.16516028
- Quality Certificate - Lot No.06416017