Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® No. 19 Solid Glass Pennyhead Standard Taper Stopper
Product Number7661-19
(This is the suggested replacement for 7660-19)
Pennyhead stoppers are generally used in flasks and separatory funnels.
$163.14 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 7661-19 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Length of Ground Zone | 17 mm (approx.) |
| Stopper Style | Pennyhead glass |
| Standard Taper Stopper No. | 19 |
| Height Above Ground Joint | 27 mm (approx.) |
Specifications Documents