Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 60 mm TC-treated Culture Dish
Product Number430166

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Approximate growth surface area is 21 cm²
- Actual inside growth surface diameter is 52.1mm
- Height is 15mm
- Manufactured from optically-clear virgin polystyrene
- Treated for optimal cell attachment
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$535.89 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430166 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 60 mm |
Top Style | Plain |
Surface Treatment | TC-Treated |
Cell Growth Area | 21 cm² |
Recommended Medium Volume | 4.2 - 6.3 mL |
Feature | Disposable |
Diameter | 52.1 mm (approx.) |
Height | 15 mm (approx.) |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12025010
- Quality Certificate - Lot No.11525012
- Quality Certificate - Lot No.10925011
- Quality Certificate - Lot No.10725010
- Quality Certificate - Lot No.10425009
- Quality Certificate - Lot No.10025008
- Quality Certificate - Lot No.09325007
- Quality Certificate - Lot No.09025006
- Quality Certificate - Lot No.05925005
- Quality Certificate - Lot No.05525004
- Quality Certificate - Lot No.05025003
- Quality Certificate - Lot No.04325002
- Quality Certificate - Lot No.03925001
- Quality Certificate - Lot No.35724046
- Quality Certificate - Lot No.35324045
- Quality Certificate - Lot No.34824044
- Quality Certificate - Lot No.34424043
- Quality Certificate - Lot No.33924042
- Quality Certificate - Lot No.33624041
- Quality Certificate - Lot No.33024040
- Quality Certificate - Lot No.32624039
- Quality Certificate - Lot No.31924038
- Quality Certificate - Lot No.31424037
- Quality Certificate - Lot No.28324036
- Quality Certificate - Lot No.27824035
- Quality Certificate - Lot No.27524034
- Quality Certificate - Lot No.27124033
- Quality Certificate - Lot No.26824032
- Quality Certificate - Lot No.26524031
- Quality Certificate - Lot No.26224030