Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Standard Conical Bioprinting Nozzles, 25G - 250 μm (Red)
Product Number6166

Corning Standard conical bioprinting nozzles are made from polypropylene, have a female Luer connector, and are available in 22G, 25G, and 27G.
This product is non-returnable. If you have any questions, please contact us immediately.
$55.21 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 6166 |
Qty./Pk | 50 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 32mm Long, 25G, 250 µm |
Packaging Configuration | 50 EA/Box |
Color | Red |
Specifications Documents