
Corning® CoolCell® SV2、凍結用コンテナ、2 mL シーラムバイアル12本掛け
Product Number432010

Corning CoolCell alcohol-free cell freezing containers ensure standardized controlled-rate -1°C/minute cell freezing in a -80°C freezer - without alcohol or any fluids. Proven for use with a variety of cell types including stem cells, primary cells, PBMC cell lines, insect cells, yeast and others. The proprietary CoolCell technology utilizes a thermo-conductive alloy core and highly-insulative outer material to control the rate of heat removal and provide reproducible cell cryopreservation. CoolCell units are easy to use and deliver comparable results to expensive programmable freezers.
- For 12 standard 2.0 mL injectable ampules.
- Radially symmetric for uniform freezing of injectable ampules.
- Easy open lid.
- Exposed vial tops when lid is open for quick, organized removal of frozen samples.
¥58,500 per case
Added to Your Shopping Cart
Details
Product Number | 432010 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Application | Diagnostics |
Specifications Documents