Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 384 Well Polypropylene PCR Microplate with Bar Code, Compatible with ABI,Full Skirt, Clear, Nonsterile
Product NumberPCR-384M2-C-PBC

Learn More
Axygen® 384 well skirted bar coded PCR microplate, clear, is designed to fit standard 384 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with Axymat or sealing film. Bar code on the long side of the plate between well H1-H12.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Single Notch Corner
- Robotic friendly full skirt design
- Application/Compatibility: Standard thermal cycling, Fully ABI compatible for qPCR and Sequencing

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$593.63 per case
Out of Stock
Product Number | PCR-384M2-C-PBC |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
- Quality Certificate - Lot No.06325135
- Quality Certificate - Lot No.05525135
- Quality Certificate - Lot No.23624135
- Quality Certificate - Lot No.08620016
- Quality Certificate - Lot No.35417001
- Quality Certificate - Lot No.11316135
- Quality Certificate - Lot No.09016135
- Quality Certificate - Lot No.24615135
- Quality Certificate - Lot No.04515135
- Quality Certificate - Lot No.36113135
- Quality Certificate - Lot No.Generic