
Axygen® 25 mL Disposable Divided Reagent Reservoir, Sterile
Product NumberRES-2CV-25-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® disposable reservoirs are designed to accommodate all multichannel pipettor. Four corners and sharp V-bottom shape ensures maximum sample retrieval.
- RNase-/DNase-free
- Nonpyrogenic
- Sterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
Product Number | RES-2CV-25-S |
Qty./Pk | 1 / Pk |
Qty./Cs | 200 / Cs |
Brand | Axygen® |
Sterile | Yes |
Capacity | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35018348
- Quality Certificate - Lot No.33018099
- Quality Certificate - Lot No.30318050
- Quality Certificate - Lot No.28918065
- Quality Certificate - Lot No.28418056
- Quality Certificate - Lot No.24118061
- Quality Certificate - Lot No.17718007
- Quality Certificate - Lot No.17318006
- Quality Certificate - Lot No.06818005
- Quality Certificate - Lot No.05918004
- Quality Certificate - Lot No.01018001
- Quality Certificate - Lot No.34617004
- Quality Certificate - Lot No.33217003
- Quality Certificate - Lot No.32617002
- Quality Certificate - Lot No.32017001