
Axygen® 96-well tips, 250µL, Clear, Non-filtered, Non-sterile, Bottom Label, SLAS Rack
Product NumberVT-250-R-LAB

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 250 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 96LT & 8LT head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$399.58 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | VT-250-R-LAB |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | VT |
Model | Velocity |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Agilent Velocity |
Use With Model | Agilent |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 250 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31222027
- Quality Certificate - Lot No.21922035
- Quality Certificate - Lot No.21822015
- Quality Certificate - Lot No.21722023
- Quality Certificate - Lot No.06818011
- Quality Certificate - Lot No.06718010
- Quality Certificate - Lot No.06518009
- Quality Certificate - Lot No.06318008
- Quality Certificate - Lot No.06118007
- Quality Certificate - Lot No.06018006
- Quality Certificate - Lot No.05818005
- Quality Certificate - Lot No.05718004
- Quality Certificate - Lot No.05618003
- Quality Certificate - Lot No.05518002
- Quality Certificate - Lot No.05418001
- Quality Certificate - Lot No.31717033
- Quality Certificate - Lot No.31617032
- Quality Certificate - Lot No.31517031
- Quality Certificate - Lot No.31417030
- Quality Certificate - Lot No.31317029
- Quality Certificate - Lot No.31217028
- Quality Certificate - Lot No.31117027
- Quality Certificate - Lot No.30117026
- Quality Certificate - Lot No.24217025
- Quality Certificate - Lot No.23817024
- Quality Certificate - Lot No.23017023