Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Single-use Trypsin Bag for HYPERStack vessel, 5L
产品编号91-200-75
These single-use bags can be connected to tubing via tube welding or by using the pre-assembled multipurpose connectors. They can be used to add media, trypsin, or quenching substrates to complete cell culture in an entirely closed solution.
Film type: ULDPE
Corning media certificates are available on our Resource Library.
已添加至购物车
详情
| 产品编号 | 91-200-75 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 15 / Cs |
| Brand | Corning® |
| Bag Style | Single-use |
产品规格文件
可用的证书
- 质量证书 – 批号 9ALKC-0000
- 质量证书 – 批号 9ALA3-0000
- 质量证书 – 批号 9AL9V-0000
- 质量证书 – 批号 9AAKX-0000
- 质量证书 – 批号 9A6WD-0000
- 质量证书 – 批号 9A5D1-0000
- 质量证书 – 批号 9A4S9-0000
- 质量证书 – 批号 99PCD-0000
- 质量证书 – 批号 99NG8-0000
- 质量证书 – 批号 99GMJ-0000
- 质量证书 – 批号 9950U-0000
- 质量证书 – 批号 989HB-0000
- 质量证书 – 批号 97QMH-0000
- 质量证书 – 批号 97KYS_0000
- 质量证书 – 批号 97K3A-0000
- 质量证书 – 批号 97GLE-0000
- 质量证书 – 批号 97G6L-0000
- 质量证书 – 批号 97F3P-0000
- 质量证书 – 批号 79060-0000