text.skipToContent text.skipToNavigation

Corning® BioCoat® FluoroBlok™ Fibronectin Inserts with 3.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case

Product Number354597

E-mail

Packaged 12 inserts in a 24 well plate, 2 plates per case

Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

  • Available as convenient, individual inserts are packaged in ready-to-use 24-well plates and as a one-piece, automation friendly 24-Multiwell format (clear PET membrane only)
  • Combined benefits of Falcon® inserts coated with HFN for enhanced cell attachment and growth
  • Individual inserts contains a 3.0 µm pore size PET or Corning® FluoroBlok PET membrane

Storage: Store at 2-8°C, away from direct sunlight, do not freeze.; Shelf life: At least 3 months from date of shipment


Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。


Details
Product Number   354597
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Cell Growth Area   4.2 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   3 µm  
Membrane Diameter   6.4 mm  
Packaging Format   12 Inserts/Plate/Pk, 2 Plates/Cs  
Specifications Documents
Compatible Accessories
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

$425.39 per case
8-Channel Adapter for the Corning® Vacuum Aspirator
Corning® DiIC12(3) Fluorescent Dye, 100 mg
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
Corning® Calcein AM Fluorescent Dye, 1 mg