Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 25/Pack, 100/Case
Product Number353916
Falcon® 96-well Clear Microplate is comprised of clear TC-treated polystyrene. Flat bottom, with lid, sterile, 100/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353916 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 0.37 mL |
| Cell Growth Area | 0.32 cm² |
| Recommended Working Volume | 40-275 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9294011
- Quality Certificate - Lot No.9234002
- Quality Certificate - Lot No.9231019
- Quality Certificate - Lot No.9169024
- Quality Certificate - Lot No.9168020
- Quality Certificate - Lot No.9106010
- Quality Certificate - Lot No.9077006
- Quality Certificate - Lot No.9055008
- Quality Certificate - Lot No.9052002
- Quality Certificate - Lot No.9050011
- Quality Certificate - Lot No.8352007
- Quality Certificate - Lot No.8330009
- Quality Certificate - Lot No.8323015
- Quality Certificate - Lot No.8310004
- Quality Certificate - Lot No.8288033
- Quality Certificate - Lot No.8224012
- Quality Certificate - Lot No.8141016
- Quality Certificate - Lot No.8116001
- Quality Certificate - Lot No.8115003
- Quality Certificate - Lot No.8113009
- Quality Certificate - Lot No.8113008
- Quality Certificate - Lot No.8111002
- Quality Certificate - Lot No.8111001
- Quality Certificate - Lot No.8110001
- Quality Certificate - Lot No.8109007
- Quality Certificate - Lot No.8107010
- Quality Certificate - Lot No.8105011
- Quality Certificate - Lot No.8100007
- Quality Certificate - Lot No.8098007
- Quality Certificate - Lot No.8097001