text.skipToContent text.skipToNavigation

Corning® Assorted Polypropylene Cryogenic Vial Cap Inserts

Product Number430499

E-mail
  • Assorted polypropylene caps inserts provide color-coding for easy sample identification
  • Inserts are packaged in resealable bags
  • 100 each of white, blue, red, green, and yellow
  • Nonsterile
  • Cap inserts fit all Corning cryogenic vials except Cat. No. 430289 and all 1D2D cryogenic vials.

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Corning® Internal Thread Cryogenic Vials
Corning® CoolCell® Containers
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors
Corning® CoolRack® PCR Microplate, Stripwell® or Tube Modules
Details
Product Number   430499
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Color   Assorted  
Sterile   No  
Specifications Documents