text.skipToContent text.skipToNavigation

PYREX® Class A Low Actinic Volumetric Flask with PYREX® Standard Taper Stopper

E-mail

Low actinic stained glass provides protection for materials sensitive to light. The protective color is an integral part of the flask, which retains the mechanical strength, chemical stability, and thermal resistance of PYREX brand labware.

仕様を選択してください。

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
55640-10 PYREX® Low Actinic 10 mL Class A Volumetric Flask with Glass Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   per case