text.skipToContent text.skipToNavigation

PYREX® 1L Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper

Product Number5680-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 1L PYREX® volumetric flasks are calibrated to Class A tolerances in accordance with ASTM E-542 and E-288. Each flask is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Supplied with No. 22 Standard Taper glass stoppers. For replacement stoppers see No. 7650. The graduation line is sharp and permanent and large white block letters make the inscription easy to read.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   5680-1L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   1000 mL  
Flask Shape   Flat bottom  
Top Style   Standard Taper Stopper  
Neck Style   Long  
Stopper Style   Hollow glass  
Accuracy Class   Serialized/Certified Class A  
Feature   Reusable  
Tolerance   0.3 mL  
Standard Taper Stopper No.   22  
Height   344 mm (approx.)  
O.D.   125 mm (approx.)  
Flask Style   Volumetric  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Hollow