text.skipToContent text.skipToNavigation

PYREX® 100 mL Three Neck Distilling Flask with 24/40 Center Vertical and 19/38 Side Angled Neck Standard Taper Joints

Product Number4965-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 100 mL PYREX® three neck flasks have two angled side necks at the same height with 19/38 Standard Taper outer joints and a larger center neck with a vertical 24/40 Standard Taper joint.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   4965-100
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
Capacity   100 mL  
Flask Shape   Multi neck  
Top Style   Standard Taper Joint  
Neck Style   Angled  
Stopper Style   No stopper  
Feature   Reusable  
Standard Taper Center Neck Joint   24/40  
Height   120 mm (approx.)  
O.D.   65 mm (approx.)  
Flask Style   Distilling  
Specifications Documents