Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Three Neck Distilling Flask with Vertical Neck Standard Taper Joints
Product Number4960-2L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 2L PYREX® three neck flasks have two vertical side necks with 24/40 full length outer Standard Taper joints and a larger vertical center neck with a full length 45/50 Standard Taper joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4960-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Vertical |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 45/50 |
Height | 228 mm (approx.) |
O.D. | 162 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06023017
- Quality Certificate - Lot No.12719036
- Quality Certificate - Lot No.26416016
- Quality Certificate - Lot No.01416035
- Quality Certificate - Lot No.24415051
- Quality Certificate - Lot No.33614021
- Quality Certificate - Lot No.33913028
- Quality Certificate - Lot No.27613047
- Quality Certificate - Lot No.17113065
- Quality Certificate - Lot No.10213001
- Quality Certificate - Lot No.00213017
- Quality Certificate - Lot No.35612026
- Quality Certificate - Lot No.30111048
- Quality Certificate - Lot No.12311016
- Quality Certificate - Lot No.09910117
- Quality Certificate - Lot No.30309040
- Quality Certificate - Lot No.08609038
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999