text.skipToContent text.skipToNavigation

PYREX® 100 mL Serialized/Certified Class A Precision Bore Buret with Glass Standard Taper Stopcock

Product Number2135-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Precision bore tubing is used these 100 mL Class A PYREX® burets to assure accuracy between any two points. The capacity tolerance on these burets is established by ASTM E-287 and is calibrated in accordance with ASTM E542. Durable colored graduations are sharply defined and easy to read. Carefully ground Standard Taper stopcock gives precise control. All sizes furnished with a 2mm bore stopcock plug. For replacement PYREX® stopcocks, see No. 7680. For replacement retaining clips, see No. 7280. Each buret is supplied with a dust cover.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   2135-100
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Buret Feature   Serialized/Certified Class A  
Capacity   100 mL  
Graduation Interval   0.2 mL  
Height   752 mm (approx.)  
O.D.   18 mm (approx.)  
Stopcock Bore No.   6  
Stopcock Style   Straight bore glass  
Tolerance   0.1 mL  
Specifications Documents