Axygen® Tip Refill System, 200 µL, Graduated, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberRFL-222-C
Axygen® Tip Refill System contains durable refill rack that can be easily refilled by hand and is autoclavable. These translucent Racks includes color-coded inserts for tip identification and are RNase-/DNase free. They are available in different colors and are packaged in bulk or racks.
- RNase-/DNase-free
- Nonpyrogenic
- Translucent rack allows tips to be easily seen
- Color-coded insert allows for easy identification of tip
$272.54 per case
Added to Your Shopping Cart
Details
Product Number | RFL-222-C |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 200 µL |
Maximum Volume/Well | 200 µL |
Volume Range | 1 - 200 µL |
Application | Diagnostics |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Product Material | Polypropylene |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28124080
- Quality Certificate - Lot No.27624080
- Quality Certificate - Lot No.27024080
- Quality Certificate - Lot No.21124080
- Quality Certificate - Lot No.20824080
- Quality Certificate - Lot No.16924080
- Quality Certificate - Lot No.16224080
- Quality Certificate - Lot No.15624080
- Quality Certificate - Lot No.15524080
- Quality Certificate - Lot No.14824080
- Quality Certificate - Lot No.14224080
- Quality Certificate - Lot No.14124080
- Quality Certificate - Lot No.13624080
- Quality Certificate - Lot No.13424080
- Quality Certificate - Lot No.12924080
- Quality Certificate - Lot No.11524080
- Quality Certificate - Lot No.09924080
- Quality Certificate - Lot No.09424080
- Quality Certificate - Lot No.05724080
- Quality Certificate - Lot No.05124080
- Quality Certificate - Lot No.00824080
- Quality Certificate - Lot No.00224080
- Quality Certificate - Lot No.35623080
- Quality Certificate - Lot No.33323080
- Quality Certificate - Lot No.33123080
- Quality Certificate - Lot No.32523080
- Quality Certificate - Lot No.31823080
- Quality Certificate - Lot No.31723080
- Quality Certificate - Lot No.31023080
- Quality Certificate - Lot No.30523080