Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 300 µL Maxymum Recovery® Universal Fit Pipet Tips, Fine-Point, Non-Filtered, Clear, Bulk Pack
Product NumberT-350-C-L
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Fine-Point
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$357.47 per case
| Product Number | T-350-C-L |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
| Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- Quality Certificate - Lot No.28125537
- Quality Certificate - Lot No.05023537
- Quality Certificate - Lot No.04223537
- Quality Certificate - Lot No.03723537
- Quality Certificate - Lot No.00823537
- Quality Certificate - Lot No.00423537
- Quality Certificate - Lot No.31122537
- Quality Certificate - Lot No.30622537
- Quality Certificate - Lot No.28922537
- Quality Certificate - Lot No.28222537