text.skipToContent text.skipToNavigation

Axygen® 10 µL Microvolume, Gilson-Style P2/P10 Filter Tips, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 10 Packs/Case

Product NumberTF-300

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • RNase-/DNase-free
  • Nonpyrogenic


Bulk handheld tips use on average 89% less resin than their pre-racked alternatives.


Details
Product Number   TF-300
パック入数   1000 / パック  
ケース入数   10000 / ケース  
ブランド   Axygen®  
パッケージフォーマット   1,000 本/パック, 10 パック/ケース  
容量   10 µL  
容量範囲   0.5 - 10 µL  
アプリケーション   診断研究  
フィルター   Yes  
滅菌   No  
オートクレーブ可能   No  
Product Material   Polypropylene  
Color   Clear  
Specifications Documents