text.skipToContent text.skipToNavigation

Axygen® 50 µL Universal Fit Filter Tips, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 10 Packs/Case

Product NumberTF-50

E-mail

Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • RNase-/DNase-free
  • Nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

Bulk handheld tips use on average 78% less resin than their pre-racked alternatives.


Details
Product Number   TF-50
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Axygen®  
Packaging Format   1,000 Tips/Pk, 10 Packs/Cs  
Capacity   50 µL  
Volume Range   0.5 - 50 µL  
Application   Diagnostics  
Filter   Yes  
Sterile   No  
Autoclavable   No  
Color   Clear  
Specifications Documents