Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Pipet Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-300

Learn More

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.

Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.
Product Number | T-300 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 20000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
Capacity | 10 µL |
Volume Range | 0.5 - 10 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
- Quality Certificate - Lot No.22425961
- Quality Certificate - Lot No.21825961
- Quality Certificate - Lot No.21625326
- Quality Certificate - Lot No.21325961
- Quality Certificate - Lot No.21325391
- Quality Certificate - Lot No.21225961
- Quality Certificate - Lot No.21225326
- Quality Certificate - Lot No.20725961
- Quality Certificate - Lot No.18525961
- Quality Certificate - Lot No.17925294
- Quality Certificate - Lot No.17625961
- Quality Certificate - Lot No.17025294