Axygen® 20 µL Maxymum Recovery® Ultra Micro Pipet Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-400-L
            Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are nonpyrogenic andRNase-/DNase-free.
 - Nonpyrogenic
 - Maxymum Recovery technology for ultra-low retention and high yield
 - Compatible with Eppendorf® pipettors
 - Eppendorf® is a registered trademark of Eppendorf SE.
 
	Added to Your Shopping Cart
  
   Details
| Product Number | T-400-L | 
| Qty./Pk | 1000 / Pk | 
| Qty./Cs | 20000 / Cs | 
| Brand | Axygen® | 
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs | 
| Capacity | 20 µL | 
| Volume Range | 0.5 - 20 µL | 
| Filter | No | 
| Sterile | No | 
| Autoclavable | Yes | 
| Color | Clear | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.29025811
 - Quality Certificate - Lot No.23525078
 - Quality Certificate - Lot No.23325078
 - Quality Certificate - Lot No.21225811
 - Quality Certificate - Lot No.13025078
 - Quality Certificate - Lot No.11225811
 - Quality Certificate - Lot No.08825078
 - Quality Certificate - Lot No.07625078
 - Quality Certificate - Lot No.06825811
 - Quality Certificate - Lot No.34524811
 - Quality Certificate - Lot No.19224536
 - Quality Certificate - Lot No.18424536
 - Quality Certificate - Lot No.02424811
 - Quality Certificate - Lot No.30323536
 - Quality Certificate - Lot No.24823811