text.skipToContent text.skipToNavigation

Axygen® 10 µL Maxymum Recovery® Pipet Tips, Non-Filtered, Clear, Sterile, Long Length, Rack Pack,96 Tips/Pack, 10 Racks/Pack ,5 Packs/Case

Product NumberTXL-10-L-R-S

E-mail


Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Microvolume
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Sterile
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.



€374.18 per case

Details
Product Number   TXL-10-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   10 µL  
Volume Range   0,1 - 10 µL  
Filter   Non  
Sterile   Oui  
Autoclavable   Non  
Color   Clear  
Specifications Documents