Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack移液器吸头,1000 µL,加长,大包装
Product NumberMR-1000XT
Axygen® MultiRack吸头采用便捷的铰链式吸头盒包装,有助于在使用过程中减少空气污染物对吸头的污染。每个吸头盒均单独密封。优质的聚丙烯吸头盒可重复使用且可高压蒸汽灭菌。可用Axygen® MultiRack替换吸头套件重新装载,以节省成本和塑料用量。坚固的吸头盒可避免意外倾倒,易于关闭的盖锁有助于防止在关闭时打翻吸头。透明吸头盒和带颜色标识支架便于识别尺寸。
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
散装手工吸头的树脂使用量比盒装产品平均减少49%。
Added to Your Shopping Cart
Details
| Product Number | MR-1000XT |
| 数量/包 | 768 /包 |
| 数量/箱 | 7680 /箱 |
| 品牌 | Axygen® |
| 包装 | 大包装 |
| 包装规格 | 768支吸头/包,10包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 最大容量 | 1250 µL |
| 容积范围 | 50 - 1250 µL |
| 过滤器 | No |
| 无菌 | 否 |
| 可高压灭菌 | Yes |
| 颜色 | 透明 |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.27526000
- Quality Certificate - Lot No.27326000
- Quality Certificate - Lot No.23026000
- Quality Certificate - Lot No.20926000
- Quality Certificate - Lot No.20226000
- Quality Certificate - Lot No.14726000
- Quality Certificate - Lot No.12726000
- Quality Certificate - Lot No.11226000
- Quality Certificate - Lot No.09026000