text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tip System

E-mail

The Axygen MultiRack Pipette Tip System has been engineered to fit most of the pipettors in the market. It is an interchangeable complete system offered in bulk, racked, filter, and reload packaging styles to meet the variety of needs in the lab setting. The MultiRack tip system offers standard and extended length tips covering volumes from 1 µL to 1250 µL. For racked and reload packaging styles, the tips are pre-loaded into easy-load color-coded deck inserts. With the smaller footprint and reusable rack, this system uses 30% less plastic, minimizing the environmental impact. The stackable design saves critical bench space. Axygen MultiRack Tip System products are made in the USA and meet ISO standards. All tips are free of detectable RNase, DNase, DNA, and pyrogens. Now available with MaxRecovery+™, our internally developed, IP protected low retention technology featuring improved low retention performance and solvent compatibility, all while being produced with no intentionally added PFAS.

Features

  • Reusable rack with reload systems
  • Smaller footprint and stackable design, saving valuable bench space
  • Extended tips offered in 10 µL, 300 µL, and 1250 µL (1000 µL extended length) volumes
  • Color-coded racks for easy volume identification
  • Those SKUs designated as MaxRecovery+ are ideal for viscous aqueous solutions, solvents, DNA, and protein-based samples, ensuring superior sample recovery in the lab, regardless of what you are pipetting


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
MR-1000XT Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Bulk, 768/Pack, 7680/Case   768 / Pk     7680 / Cs     Axygen®   N/A per case
MR-1000XT-L-R-S Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, MaxRecovery+™, Racked, Sterile, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case
Contact Customer Service
MR-1000XT-R Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Racked, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case
MR-1000XT-R-S Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Racked, Sterile, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case
MR-1000XT-RL Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Reload, 768/Pack, 3072/Case   768 / Pk     3072 / Cs     Axygen®   N/A per case
MR-10XT Axygen® MultiRack Pipette Tips, 10 µL, Extended Length, Bulk, 1000/Pack, 10000/Case   1000 / Pk     10000 / Cs     Axygen®   N/A per case
MR-10XT-L-R-S Axygen® MultiRack Pipette Tips, 10 µL, Extended Length, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
Contact Customer Service
MR-10XT-R Axygen® MultiRack Pipette Tips, 10 µL, Extended Length, Racked, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MR-10XT-R-S Axygen® MultiRack Pipette Tips, 10 µL, Extended Length, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MR-10XT-RL Axygen® MultiRack Pipette Tips, 10 µL, Extended Length, Reload, 960/Pack, 3840/Case   960 / Pk     3840 / Cs     Axygen®   N/A per case
MR-10XT-TS Axygen® MultiRack Pipette Tips Station, 10 µL, Extended Length, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MR-10XT-TS-S Axygen® MultiRack Pipette Tips Station, 10 µL, Extended Length, Sterile, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MR-200 Axygen® MultiRack Pipette Tips, 200 µL, Bulk, 1000/Pack, 10000/Case   1000 / Pk     10000 / Cs     Axygen®   N/A per case
MR-200-L-R-S Axygen® MultiRack Pipette Tips, 200 µL, Natural, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
Contact Customer Service
MR-200-R Axygen® MultiRack Pipette Tips, 200 µL, Racked, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MR-200-R-S Axygen® MultiRack Pipette Tips, 200 µL, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MR-200-RL Axygen® MultiRack Pipette Tips, 200 µL, Reload, 960/Pack, 3840/Case   960 / Pk     3840 / Cs     Axygen®   N/A per case
MR-200-TS Axygen® MultiRack Pipette Tips Station, 200 µL, Natural, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MR-200-TS-S Axygen® MultiRack Pipette Tips Station, 200 µL, Natural, Sterile, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MR-300-L-R-S Axygen® MultiRack Pipette Tips, 300 µL, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
Contact Customer Service
MR-300-R Axygen® 300 µL マルチラック チップ ラック入り N/A per case
MR-300-R-S Axygen® 300 µL マルチラック チップ ラック入り 滅菌済み N/A per case
MR-300-RL Axygen® MultiRack Pipette Tips, 300 µL, Reload, 960/Pack, 3840/Case   960 / Pk     3840 / Cs     Axygen®   N/A per case
MR-300XT-L-R-S Axygen® MultiRack Pipette Tips, 300 µL, Extended Length, MaxRecovery+™, Racked, Sterile, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case
Contact Customer Service
MR-300XT-R Axygen® 300 µL マルチラック エクステンドチップ ラック入り   768 / Pk     3840 / Cs     Axygen®   N/A per case
MR-300XT-R-S Axygen® MultiRack Pipette Tips, 300 µL, Extended Length, Racked, Sterile, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case
MRF-100-L-R-S Axygen® MultiRack Pipette Tips, 100 µL, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MRF-100-R-S Axygen® MultiRack Pipette Tips, 100 µL, Filtered, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MRF-1000XT-L-R-S Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Filtered, MaxRecovery+™, Racked, Sterile, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case
MRF-1000XT-R-S Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Filtered, Racked, Sterile, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case
MRF-10XT-L-R-S Axygen® MultiRack Pipette Tips, 10 µL, Extended Length, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
Contact Customer Service
MRF-10XT-R-S Axygen® MultiRack Pipette Tips, 10 µL, Extended Length Filtered, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MRF-20-L-R-S Axygen® MultiRack Pipette Tips, 20 µL, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MRF-20-R-S Axygen® MultiRack Pipette Tips, 20 µL, Filtered, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MRF-200NX-L-R-S Axygen® MultiRack Pipette Tips, 200 µL, NX Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MRF-200NX-R-S Axygen® MultiRack Pipette Tips, 200 µL, NX Filtered, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   N/A per case
MRF-200XT-L-R-S Axygen® MultiRack Pipette Tips, 200 µL, Extended Length, Filtered , MaxRecovery+™, Racked, Sterile, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case
MRF-200XT-R-S Axygen® MultiRack Pipette Tips, 200 µL, Extended Length, Filtered, Racked, Sterile, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case
MRF-300XT-L-R-S Axygen® MultiRack Pipette Tips, 300 µL, Extended Length, Filtered, MaxRecovery+™, Racked, Sterile, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case
MRF-300XT-R-S Axygen® MultiRack Pipette Tips, 300 µL, Extended Length, Filtered, Racked, Sterile, 768/Pack, 3840/Case   768 / Pk     3840 / Cs     Axygen®   N/A per case