Axygen® MultiRack Pipette Tips, 300 µL, Racked, Sterile
Product NumberMR-300-R-S
Axygen MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
€311.41 per case
Added to Your Shopping Cart
Details
| Product Number | MR-300-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | Hinged Rack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | Yes |
| Deck Color | Green |
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
€111.64 per case
Available Certificates
- Quality Certificate - Lot No.15425000
- Quality Certificate - Lot No.14325000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.05025000
- Quality Certificate - Lot No.26424000
- Quality Certificate - Lot No.01923000
- Quality Certificate - Lot No.33922000
- Quality Certificate - Lot No.22819000
- Quality Certificate - Lot No.22719000
- Quality Certificate - Lot No.19019000
- Quality Certificate - Lot No.17119000