text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Filtered, Racked, Sterile

Product NumberMRF-1000XT-R-S

E-mail

Axygen MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen MultiRack filter tips are available in a wide range of tip choices.



You might also be interested in
Axygen® Axypet® Pro シングルチャンネル、マルチチャンネル ピペッター
Details
Product Number   MRF-1000XT-R-S
Qty./Pk   768 / Pk  
Qty./Cs   3840 / Cs  
Brand   Axygen®  
Packaging   Hinged Rack  
Packaging Format   768 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   1250 µL  
Volume Range   50 - 1250 µL  
Filter   Yes  
Sterile   Yes  
Autoclavable   No  
Deck Color   Blue  
Specifications Documents