text.skipToContent text.skipToNavigation

Axygen® HybridRack™ Pipette Tips, 100 µL, Filtered, MaxRecovery+™, Racked, Sterile

Product NumberERF-100-L-R-S

E-mail

Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. ERF-100-L-R-S features our new IP protected low retention technology, MaxRecovery+. MaxRecovery+ boasts improved low retention performance and solvent compatibility all while being produced with no intentionally added PFAS. MaxRecovery+ is ideal for aqueous, solvent, DNA, and protein-based samples, ensuring superior pipetting performance in the lab. Each case is sterilized, and each rack is individually sealed. The universal fit 100 µL tip features a fine point design with graduations at 10 µL, 50 µL, and 100 µL.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

HybridRack uses on average 70% less resin than standard industry tip racks.



Contact Customer Service
You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Axygen® マルチラック チップシステム
Details
Product Number   ERF-100-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging   HybridRack  
Packaging Format   960 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   100 µL  
Volume Range   1 µL - 100 µL  
Filter   Yes  
Filter Material   Polyethylene  
Sterile   Yes  
Sterile Details   10⁻³  
Surface Category   MaxRecovery+  
Autoclavable   No  
Product Material   Polypropylene  
Deck Color   Yellow  
Specifications Documents
Compatible Accessories