text.skipToContent text.skipToNavigation

Corning® 0.2-10 µL Filtered IsoTip™ Universal Fit Racked Pipet Tips (Fits Gilson® Pipettors or Other Popular Ultra-Micropipettors), Graduated, Natural, Sterile, 10 Racks/Case, 960 Tips/Case

Product Number4807

E-mail

Corning® filtered polypropylene IsoTip™ pipet tips feature an inert, hydrophobic bonded-fiber barrier that prevents aerosolized contaminants from coming in contact with air displacement pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.---Ideal for applications where avoidance of cross contamination is critical, such as DNA amplification and radioisotope handling.-Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles-Sterile and RNase-/ DNase-free and nonpyrogenic.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   4807
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   10 µL  
Volume Range   0.2 - 10 µL  
Filter   Yes  
Sterile   Yes  
Autoclavable   No  
Color   Natural  
Feature   Disposable  
Specifications Documents