text.skipToContent text.skipToNavigation

Corning® 1 µL to 200 µL Gel-loading Pipet Tips

电子邮件

  • Corning gel-loading pipet tips feature a capillary end that allows easy access into vertical and horizontal electrophoresis gels.
  • Total capacity of 200 µL.
  • Tips are 83 mm in length.
  • RNase-/DNase-free.
  • Nonpyrogenic.

选择规格

容量范围
加入购物车 查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
4853 Corning® 1-200 µL Round 0.5 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case   200 / Pk     400 / Cs     Corning®   N/A per case
4854 Corning® 1-200 µL扁头0.4 mm厚凝胶上样吸头,自然色,非灭菌,200个吸头/盒,2盒/箱,400个吸头/箱 N/A per case
4884 Corning® 1-200 µL扁头0.2 mm厚凝胶上样吸头,自然色,非灭菌,200个吸头/盒,2盒/箱,400个吸头/箱 N/A per case