text.skipToContent text.skipToNavigation

Corning® Stripettor® Pro Pipet Controller

Product Number4999

E-mail

This is the suggested replacement for 4099.



This light, ergonomic, motorized pipet controller is designed for use with glass and plastic serological pipets from 0.5 to 100 mL. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and various viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode, and speed.

  • LCD display for continuous visualization of speed, modes, and battery status
  • Multiple speed options for both aspiation and dispensing
  • Well positioned function buttons
  • 3-position charging stand
  • Lithium ion battery

Corning Stripettor Pro Pipet Controller comes with a universal power supply, 0.2 µm filter, a wall hanger, and a charging stand.

Learn more from North America




Fr. 376.00 per case

You might also be interested in
Stripette™ Serological Pipets
Triple-bagged Packaging for Stripette™ Serological Pipets
Details
Product Number   4999
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Compatibility   0.5 - 100 mL glass and plastic serological pipets  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® Hydrophobic PTFE filter 0.2 µm, 5 Pieces

Corning® Hydrophobic PTFE filter 0.2 µm, 5 Pieces

4991

Less than 10 in Stock

Fr. 45.18 per case
Corning® Hydrophobic PTFE filter 0.45 µm, 5 Pieces

Corning® Hydrophobic PTFE filter 0.45 µm, 5 Pieces

4992

Out of Stock

Fr. 45.18 per case
Silicone Pipet Holder for Corning® Stripettor Ultra Pipet Controller
Universal power supply, 9V with set of adaptors (EU, US, UK, and AUS)
Colored Nose Pieces, Set of 4 (Orange, Yellow, Green, Red)
Corning® Stripettor Ultra Charging Stand

Corning® Stripettor Ultra Charging Stand

4998

Out of Stock

Fr. 59.95 per case