text.skipToContent text.skipToNavigation

Axygen® Axypet® Pro 5-50 µL Single-channel Pipettor, Autoclavable

Product NumberAP-50-P

E-mail

Axygen® Axypet® Pro Pipettors have been engineered to provide the highest levels of ergonomics, accuracy, and precision. Lightweight construction, contoured shape of the handle, and 4-digit counter were designed to ensure comfortable pipetting. All pipettors feature smooth plunger movement and extremely low pipetting forces to reduce the wrist strain and fatigue (RSI). Colored pushbuttons (included) can help define user or application for sample safety and lower risk of cross contamination.

  • Ergonomic handle design for perfect fit for both right and left hand
  • Convenient one-hand volume setting with auto-lock system prevents accidental volume change during work
  • 4-digit counter for greater precision, perfectly positioned for visibility at all times
  • Single-channel pipettors are compatible with very narrow tubes
  • Fully autoclavable and UV-resistant for sample protection against contaminations
  • The multi-channel shafts retract individually for perfect tip loading and easier tip ejection
  • Easy in-lab calibration helps you quickly adjust your pipettor to various liquid types
  • Individually tested and supplied with a certificate of quality
  • Accuracy: ±3.5 to ±0.8%
  • Precision: ≤1.3 to ≤0.3%

Learn more from North America

Learn more from Europe, Middle East, and Africa

See resource tab below for specifications.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$410.23 per case

You might also be interested in
Axygen® MultiRack Pipette Tip System
Details
Product Number   AP-50-P
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Channels   1  
Tip   200 µL Non-filtered  
Autoclavable   Yes  
Specifications Documents
Compatible Accessories
Axygen® Pipettor Stand for One Pipettor, Transparent

Axygen® Pipettor Stand for One Pipettor, Transparent

AP-USD

Less than 10 in Stock

$72.63 per case
Axygen® Universal Linear Stand for Four Pipettors, Red

Axygen® Universal Linear Stand for Four Pipettors, Red

AP-USD4-P

Less than 10 in Stock

$137.59 per case
Axygen® Universal Linear Stand for Four Pipettors, Transparent

Axygen® Universal Linear Stand for Four Pipettors, Transparent

AP-USD4

Less than 10 in Stock

$149.01 per case
Axygen® Universal Linear Stand for Six Pipettors, Transparent

Axygen® Universal Linear Stand for Six Pipettors, Transparent

AP-USD6

Less than 10 in Stock

$165.09 per case