- Rated to 12,000 RCF
- Printed graduations and writing area for sample identification
- Screw caps can be closed with one hand.
- Sterile options are also available.
- RNase-/DNase-free
- Nonpyrogenic
- Sterility assurance level: 10-6
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
---|---|---|---|---|---|---|---|
SCT-15ML-25-S | Axygen® 15 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,大包装,无菌,25/包,500/箱 | 25 /包 | 500 /箱 | Axygen® | N/A | per case | |
SCT-15ML-500 | Axygen® 15 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, 50/Sleeve, 500/Case | $125.22 | per case | ||||
SCT-15ML-R-S | Axygen® 15 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,架装,无菌,50/管架,500/箱 | 50 /包 | 500 /箱 | Axygen® | N/A | per case | |
SCT-50ML-25-S | Axygen® 50 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,大包装,无菌,25/包,500/箱 | 25 /包 | 500 /箱 | Axygen® | N/A | per case | |
SCT-50ML-500 | Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, 50/Sleeve, 500/Case | N/A | per case | ||||
SCT-50ML-R-S | Axygen® 50 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,架装,无菌,25/管架,500/箱 | 250 /包 | 500 /箱 | Axygen® | N/A | per case |