Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures. Closures are sold separately.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures. Closures are sold separately.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 4446-125 | PYREX® 125 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffles | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 4446-1L | PYREX® 1L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles | 6 / Pk | 6 / Cs | PYREX® | per case | |
| 4446-250 | PYREX® 250 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffle | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 4446-2L | PYREX® 2L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles | 3 / Pk | 3 / Cs | PYREX® | per case | |
| 4446-3L | PYREX® 3L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles | 2 / Pk | 2 / Cs | PYREX® | per case | |
| 4446-4L | PYREX® 4L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles | 2 / Pk | 2 / Cs | PYREX® | per case | |
| 4446-50 | PYREX® 50 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffles | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 4446-500 | PYREX® 500 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffles | 6 / Pk | 12 / Cs | PYREX® | per case |