- A faster and easier alternative to gauze filtration in procedures involving dissociation of cells from either clumps or primary tissues
 - Consistently obtain a more uniform single-cell suspension
 - Three nylon mesh pore sizes for optimal performance in a variety of applications
 - Sterilized and conveniently accessible in individual packaging
 - Extended lip on strainer enables aseptic handling with forceps
 - Strainers are made of a strong nylon mesh with 40, 70, or 100 µm pores that are evenly spaced for consistent results
 - Molded color-coded polypropylene frame with tab enables easy handling
 - 
	
Features
Sterile - Individually packaged