text.skipToContent text.skipToNavigation

PYREX® VISTA™ Beakers, Standard Low Griffin

E-mail

These beakers with spout are manufactured to provide balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 1000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have blue graduations and an extra large blue marking spot. The 10 mL size is not graduated. The beakers are designed to ASTM E-960.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
70000-10 PYREX® VISTA™ Griffin Low Form 10 mL Beaker   12 / Pk     24 / Cs     PYREX®   N/A per case
70000-100 PYREX® VISTA™ Griffin Low Form 100 mL Beaker, Graduated   12 / Pk     24 / Cs     PYREX®   N/A per case
70000-150 PYREX® VISTA™ Griffin Low Form 150 mL Beaker, Graduated   12 / Pk     24 / Cs     PYREX®   N/A per case
70000-1L PYREX® VISTA™ Griffin Low Form 1L Beaker, Double Scale, Graduated   6 / Pk     12 / Cs     PYREX®   N/A per case
70000-20 PYREX® VISTA™ Griffin Low Form 20 mL Beaker, Graduated   12 / Pk     24 / Cs     PYREX®   N/A per case
70000-250 PYREX® VISTA™ Griffin Low Form 250 mL Beaker, Double Scale, Graduated   12 / Pk     24 / Cs     PYREX®   N/A per case
70000-30 PYREX® VISTA™ Griffin Low Form 30 mL Beaker, Graduated   12 / Pk     24 / Cs     PYREX®   N/A per case
70000-400 PYREX® VISTA™ Griffin Low Form 400 mL Beaker, Double Scale, Graduated   12 / Pk     24 / Cs     PYREX®   N/A per case
70000-50 PYREX® VISTA™ Griffin Low Form 50 mL Beaker, Graduated   12 / Pk     24 / Cs     PYREX®   N/A per case
70000-600 PYREX® VISTA™ Griffin Low Form 600 mL Beaker, Double Scale, Graduated   6 / Pk     12 / Cs     PYREX®   N/A per case