text.skipToContent text.skipToNavigation

Corning® Gosselin™ Water Sampling Bottles

电子邮件

  • Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
  • Molded graduations
  • Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
  • Available with or without sodium thiosulfate
  • Traceable labels
  • Large openings minimize risk of contamination
  • Film-packed or individually bagged


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
HP125B-55 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 125 mL, Graduated, 160 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 336/Case   24 / Pk     336 / Cs     Corning®  
联系客户服务部
HP250B-55 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 160 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case   24 / Pk     144 / Cs     Corning®   per case